Industrial Automation

Valve Island with CoilVision® Technology | Series D

So compact. So easy. So smart.

So compact. So easy. So smart.

Series D is a new valve system that ensures maximum flexibility and productivity across many primary industrial automation processes. It's available in both multipole and serial communication versions.

The Series D valve island is also equipped with CoilVision® technology which can monitor and predict the wear and efficiency status of selected parts of the solenoid valves. The gathered data, alarm history, and health status are indicated through different combinations of flashing LEDs on the module and can be sent to a PLC or to a wireless IIoT gateway and then on to the Cloud.

Benefits: 

  • Flexibility in connecting different I/O modules
  • Integrated diagnostics and predictivity
  • Available protocols: PROFIBUS-DP, CANopen, EtherNet/IP, PROFINET, EtherCAT, IO-Link
  •   

    Compact, modular and flexible

    Series D - Size 2 is the valve island designed for applications that demand compact dimensions and high flow rates.

    Technical Characteristics:

    ⚫ Size 16 mm

    ⚫ Flow 950 Nl/min

     

    Benefits:

    ⚫ Compact design

    ⚫ Individual, modular sub-bases in technopolymer

    ⚫ Highly expandable electric and pneumatic functionality

     

  • Robust, reliable, and for high flow rates

    Series D - Size 5 is a single island with a mix of sizes (10.5 and 16) that offers one Multipole or Fieldbus connection, with common positional fixings and single modularity.



    Technical Characteristics:

    ⚫ Size 10,5 + 16 mm

    ⚫ Flow 250 - 950 Nl/min

     

    Benefits:

    ⚫ Only one connection (Multipole or Fieldbus)

    ⚫ Combination of flow types

    ⚫ Compact dimensions

    ⚫ Same positioning on the machine

     

  • Compact, modular and flexible

    Series D - Size 1 is the valve island designed for industrial applications that require quick and easy installation of pneumatic functions in restricted spaces.



    Technical Characteristics:

    ⚫ Size 10,5 mm

    ⚫ Flow 250 Nl/min

     

    Benefits:

    ⚫ Compact design

    ⚫ Individual, modular sub-bases in technopolymer

    ⚫ Highly expandable electric and pneumatic functionality

     

  • Robust, reliable, and for high flow rates

    Series D - Size 4 valve island is particularly suitable for applications requiring high flow rates and solutions with a robust and compact design. Size 4 is entirely made of aluminum to guarantee high performance, especially in industrial environments with, particularly harsh conditions.



    Technical Characteristics:

    ⚫ Size 25 mm

    ⚫ Flow 2000 Nl/min

     

    Benefits:

    ⚫ High flow rates

    ⚫ Robust design

    ⚫ Reliability

     


Watch the marketing and the technical video of the Series D: