Pressure booster
Series BPA
Size: 40
This pressure booster has a pressure ratio of 1:2 that increases outlet pressure by up to 20 bar. It operates automatically when needed to generate a constant pressure increase while its mechanical design guarantees quick and easy installation, minimises heat generation and improves machine safety.
Two versions are available, with or without an integrated regulator that allows to adjust the desired outlet pressure and enables the efficient management of energy consumption.
It offers a compact, functional design with rapid filling times that makes the Series BPA ideal for applications where high pressure is only needed at specific points in the pneumatic circuit such as woodworking, marble and glass processing or with testing and assembly machines.
Two versions are available, with or without an integrated regulator that allows to adjust the desired outlet pressure and enables the efficient management of energy consumption.
It offers a compact, functional design with rapid filling times that makes the Series BPA ideal for applications where high pressure is only needed at specific points in the pneumatic circuit such as woodworking, marble and glass processing or with testing and assembly machines.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Multiplication Ratio | 2 |
Inlet pressure | 2-10 bar |
Working temperature | 0-50 C° |
Mounting position | any position |
Flow rate (Pin = Pout = 5 bar) | 250 l/min ANR |
Pneumatic connection | G1/4” |
Weight (standard version) | 0.85 Kg |
Weight (version with regulator) | 1.1 Kg |
Materials | Die cast AL body - Stainless steel rod - Seals NBR |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
1-9/9 results